IESNA:LM-63-2002
[TEST]P1644743
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-722-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8366.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
911.7 894.6 848.0 804.7 788.4 793.3 812.9 871.7 976.3 1133.9 1353.7 1626.5 1864.3 2093.0 2305.4 2543.2 
2796.4 3052.9 3371.5 3677.9 3905.8 4069.2 4195.8 4221.2 3994.1 3490.0 2676.3 1344.7 469.7 160.9 91.5 62.1 36.8 
17.2 0.0 0.0 0.0 
911.7 892.9 848.8 805.5 787.5 792.4 812.0 867.6 965.6 1129.8 1351.2 1609.4 1865.1 2100.4 2311.1 2548.9 
2807.0 3069.3 3391.1 3699.1 3925.4 4088.0 4222.0 4231.8 4026.7 3526.8 2703.3 1363.5 488.5 169.9 97.2 67.0 40.0 
19.6 0.0 0.0 0.0 
911.7 892.9 853.7 812.9 794.9 799.8 816.9 862.7 952.6 1099.6 1304.7 1554.7 1813.6 2044.0 2271.9 2510.5 
2764.5 3054.6 3384.6 3722.8 4016.1 4213.0 4353.5 4417.2 4277.5 3832.3 2969.6 1651.1 624.1 259.0 138.9 86.6 
53.1 34.3 11.4 0.0 0.0 
911.7 899.5 865.1 830.8 815.3 818.6 832.5 864.3 935.4 1049.8 1223.0 1444.4 1698.4 1940.3 2183.7 2431.2 
2697.6 2987.6 3333.1 3711.4 4081.5 4417.2 4662.3 4833.9 4820.0 4487.5 3753.9 2564.4 1100.4 408.5 221.4 125.8 
74.3 49.0 20.4 0.0 0.0 
911.7 900.3 875.0 849.6 839.8 845.5 861.9 881.5 927.2 1014.6 1131.5 1307.9 1544.8 1772.0 2026.8 
2284.2 2557.0 2867.5 3240.0 3645.2 4126.4 4582.3 4994.8 5315.1 5452.3 5315.1 4735.0 3753.1 2284.2 888.8 
372.5 205.9 105.4 53.1 19.6 0.0 0.0 
911.7 903.5 887.2 874.1 874.1 888.8 906.8 928.1 959.1 1015.5 1100.4 1210.7 1376.6 1593.0 1819.3 
2078.3 2383.0 2723.7 3123.2 3591.3 4115.0 4672.1 5194.2 5637.8 5927.8 5987.4 5757.8 5096.9 3891.9 2307.1 
758.9 244.3 94.8 40.0 11.4 0.8 0.0 
911.7 910.9 905.2 903.5 916.6 939.5 968.9 1006.5 1049.8 1100.4 1165.0 1246.7 1346.3 1489.3 1688.6 
1914.9 2178.0 2519.5 2930.4 3377.3 3929.5 4485.0 5077.3 5637.8 6102.6 6454.7 6706.3 6689.2 6110.8 4646.8 
2636.3 1075.1 230.4 67.8 18.8 1.6 0.0 
911.7 911.7 909.3 911.7 927.2 954.2 991.0 1033.4 1080.8 1136.4 1201.7 1279.3 1374.9 1494.2 1686.2 
1911.7 2148.6 2473.7 2877.3 3347.0 3884.6 4475.2 5042.2 5576.5 6060.1 6448.2 6724.3 6769.2 6241.5 4843.7 
2757.2 1353.7 306.4 82.5 20.4 2.5 0.0 
911.7 915.8 918.2 929.7 954.2 988.5 1034.3 1087.4 1146.2 1216.4 1299.8 1388.0 1468.9 1572.6 1728.7 
1928.8 2131.4 2437.0 2860.1 3342.1 3877.2 4435.2 4939.3 5378.0 5792.2 6145.9 6425.3 6510.3 6011.1 4431.1 
2583.2 1180.5 394.6 111.1 30.2 4.9 0.0 
911.7 914.2 923.2 942.8 977.1 1023.6 1076.7 1138.0 1204.2 1280.2 1367.6 1451.7 1535.9 1645.3 1803.0 
1989.3 2202.5 2526.0 2942.6 3430.4 3933.6 4415.6 4826.5 5221.9 5600.2 5913.1 6119.8 6010.3 5130.4 3444.3 
1877.3 612.7 183.0 89.9 44.9 9.0 0.0 
911.7 908.4 919.9 943.6 981.2 1031.0 1088.2 1147.8 1205.8 1271.2 1339.0 1397.8 1470.5 1566.1 1699.3 
1870.8 2093.0 2410.0 2804.6 3216.3 3650.9 4057.8 4435.2 4871.5 5291.4 5639.4 5759.5 5301.2 3910.7 2247.4 
924.8 236.1 71.1 29.4 11.4 4.9 0.0 
911.7 915.0 926.4 951.7 991.8 1040.8 1095.5 1155.2 1210.7 1269.5 1329.2 1379.8 1440.3 1521.2 1647.0 
1800.6 2028.5 2324.2 2669.8 3023.5 3401.0 3677.9 3933.6 4188.5 4353.5 4440.9 4322.5 3797.2 2683.7 1473.0 
567.0 147.9 47.4 15.5 5.7 3.3 0.0 
911.7 909.3 920.7 942.8 981.2 1027.7 1083.3 1137.2 1188.7 1241.8 1293.2 1333.3 1380.6 1455.8 1569.4 
1728.7 1928.0 2163.3 2392.8 2593.8 2763.7 2826.6 2825.0 2802.9 2719.6 2603.6 2397.7 2021.9 1384.7 698.5 192.0 
57.2 18.8 6.5 3.3 1.6 0.0 
911.7 915.8 922.3 941.1 973.8 1016.3 1065.3 1107.8 1151.9 1187.0 1218.9 1243.4 1254.0 1237.7 1162.5 
1039.2 886.4 710.7 525.3 362.7 247.5 172.4 130.7 102.9 80.1 61.3 48.2 37.6 29.4 21.2 15.5 9.8 5.7 3.3 2.5 1.6 0.0 
911.7 912.5 915.0 926.4 955.0 987.7 1022.0 1049.0 1054.7 1010.6 895.4 723.8 529.4 344.8 219.8 165.0 144.6 
131.5 118.5 104.6 90.7 78.4 66.2 56.4 47.4 37.6 29.4 23.7 18.0 13.1 9.0 5.7 4.1 3.3 1.6 1.6 0.0 
911.7 915.8 913.3 919.9 936.2 956.6 958.3 906.8 758.1 563.7 369.3 236.9 186.3 165.0 149.5 134.0 118.5 
103.8 89.9 76.8 65.4 55.6 47.4 40.8 35.1 28.6 22.1 17.2 13.1 9.8 6.5 4.1 3.3 2.5 1.6 1.6 0.0 
911.7 915.0 909.3 908.4 913.3 905.2 824.3 629.9 426.4 272.9 214.9 193.6 170.7 150.3 129.9 112.7 95.6 80.1 
66.2 54.7 44.9 38.4 33.5 30.2 26.1 22.9 19.6 14.7 11.4 9.0 6.5 4.1 2.5 1.6 1.6 0.8 0.0 
911.7 908.4 901.1 893.7 882.3 813.7 633.1 411.7 257.3 218.9 205.1 187.1 160.9 134.8 111.1 90.7 74.3 60.5 49.8 
41.7 35.9 31.9 28.6 25.3 22.1 19.6 16.3 13.9 10.6 8.2 5.7 4.1 2.5 1.6 0.8 0.0 0.0 
911.7 904.4 897.8 888.0 856.2 718.1 486.1 290.8 225.5 211.6 196.9 173.2 146.2 117.6 93.1 73.5 60.5 49.8 40.8 
35.1 31.9 28.6 25.3 22.1 19.6 17.2 13.9 11.4 9.0 7.4 5.7 3.3 1.6 0.8 0.0 0.0 0.0 
911.7 904.4 897.8 887.2 841.5 659.3 414.2 253.3 218.9 206.7 187.9 160.9 131.5 102.9 80.9 64.5 53.9 44.1 36.8 31.9 
27.8 25.3 22.1 20.4 17.2 14.7 11.4 8.2 6.5 5.7 4.9 3.3 2.5 0.8 0.0 0.0 0.0 
911.7 897.0 890.5 879.9 821.8 612.7 375.8 240.2 214.9 201.0 178.9 151.1 121.7 92.3 72.7 58.8 49.0 40.8 34.3 28.6 
25.3 22.1 19.6 17.2 14.7 12.3 9.0 6.5 4.9 4.1 3.3 2.5 1.6 0.0 0.0 0.0 0.0 
911.7 894.6 888.0 877.4 820.2 616.0 374.2 236.9 214.9 200.2 176.5 149.5 118.5 90.7 71.1 57.2 47.4 40.0 33.5 27.8 
24.5 21.2 18.8 16.3 13.9 11.4 8.2 5.7 4.1 4.1 3.3 2.5 1.6 0.0 0.0 0.0 0.0 
